IESNA:LM-63-2002
[TEST]P1444990
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (4000K-108W-T3)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 60% (108W)
[MORE]OPTICS - TYPE 3
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]17629
TILT=NONE
1 27928 1 181 25 1 2 0.352 0.352 0.352
1 1 107
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2406 2477.7 2557.5 2645 2742.1 2847 2962.4 3085 3219.2 3365
3520.8 3687.2 3867.6 4061.5 4270.6 4493.5 4724.9 4954.8 5181.1 5392.6
5586.4 5759.8 5912.1 6046.8 6162.9 6263.4 6348.4 6420.4 6479.7 6529
6566.9 6593.4 6611.7 6620.5 6620.5 6613.6 6598.4 6576.3 6547.3 6513.8
6474.7 6428.6 6374.3 6313.7 6245.7 6167.7 6079.8 5987.2 5886.3 5775.9
5652.4 5517.1 5371.4 5216.2 5052.7 4880 4699.8 4514.8 4322.6 4125.8
3913.6 3688.2 3448.4 3203.9 2962.1 2740.6 2549 2389 2224.3 1983.8
1628.3 1153.7 719.1 541.9 366.5 191.1 163 141.2 123.6 108.7
94.9 82.4 70.9 60.6 50.2 39.7 30.2 20.9 12.5 5.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2475.8 2553.1 2637.7 2730.6 2832 2940.2 3058.6 3185 3323.4
3470.5 3630.5 3800.2 3983.6 4183 4390.7 4610.7 4826.8 5040.2 5243.4
5435.5 5610 5766.4 5906.2 6030.5 6140.3 6233.7 6313.7 6383.2 6437.4
6482.3 6517.6 6541.6 6556.8 6563.1 6561.8 6553.6 6539.1 6518.2 6492.4
6460.2 6421 6378.7 6327.6 6269.1 6205.7 6132.4 6050.3 5959.9 5857.6
5745.3 5620.9 5487.8 5341.7 5181.7 5017.2 4839.4 4662.9 4473.4 4282.8
4084.1 3878 3661.2 3433.2 3206.5 2981.2 2774.5 2591.1 2426.7 2259.7
2044.6 1735.4 1315.8 865.6 642.3 426.4 210.5 173.6 148.2 128.2
111.2 95.9 82.3 69.4 58.3 47.3 36.3 26.6 17.4 8.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2470.9 2540.3 2613.2 2693.5 2782.4 2878.3 2983.4 3094.7 3214.7
3342.8 3479.6 3625.1 3783.4 3953.9 4132.6 4315.6 4499.4 4682.2 4863.2
5036.6 5204 5357.4 5501.7 5635.8 5758.5 5869.4 5969.9 6059.3 6138.2
6207.4 6265.9 6314.4 6357.3 6390.1 6414.1 6429.2 6435.6 6436.2 6428.6
6414.1 6392.6 6364.2 6329.5 6289.2 6240.4 6186.3 6126.6 6059.1 5983.3
5897.3 5803.3 5698.5 5586.6 5461.3 5326.5 5179.2 5026.1 4863.4 4697.5
4523.1 4343.4 4160.4 3973.9 3784.5 3589.3 3394 3201.7 3016.3 2842.4
2678.3 2517.7 2339.2 2129.7 1846 1443 1004.4 643.8 494.2 348.8
203.5 162.9 137.1 115.1 93.3 70.3 54.6 38.8 23.1 10.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2460.5 2515.5 2575.2 2639.7 2709.8 2786.6 2869 2956.8 3051.2
3152.1 3260.6 3373.6 3493.9 3623.1 3758.1 3903.4 4051.8 4200.8 4345.2
4489.2 4631.7 4766.4 4896.4 5019.2 5134.6 5244 5349.5 5448.3 5540.4
5627.6 5707.7 5780.3 5848.7 5909.8 5964.6 6013.2 6054.9 6089.1 6118.4
6141.4 6158.1 6169.7 6173.7 6170.6 6160.8 6145.4 6122.8 6090.9 6054.3
6008.4 5953.3 5887.5 5814.7 5731.8 5639.9 5536.7 5425.6 5302.4 5168.4
5027.3 4874.8 4714.7 4546.5 4373.3 4197.1 4020.8 3845.9 3669.4 3493.1
3316.1 3140.7 2964.1 2778.1 2564.9 2293.4 1955.3 1537.4 1034.8 558
372.8 190 156.9 134 114 95 76.9 57.3 34.8 12.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2447 2485.7 2527.3 2573.1 2621 2674.8 2731.9 2793.9 2861
2931.9 3005.9 3083.6 3167.7 3254.1 3345.9 3443.7 3543.6 3649 3759.8
3871.9 3982.8 4091.9 4201.1 4307.4 4409.7 4509.7 4604.1 4694 4778.7
4861.5 4936.9 5009.1 5077.1 5140.6 5200.5 5257.1 5310.5 5359.5 5406.4
5449.2 5489.1 5525.6 5559.9 5589.6 5616.2 5641.6 5662.2 5678.9 5692.1
5699.7 5702 5698.2 5687.8 5668.1 5639.1 5601 5551.9 5489.6 5416.7
5332.3 5233.4 5127.7 5011.6 4883.8 4746 4593.8 4434.3 4256.9 4071
3871.4 3646.8 3392 3107.3 2794.5 2460.8 2115.1 1754.2 1361 953.1
584.4 375.6 172.7 127.4 101.7 78.6 58.2 42.4 26.7 12.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2430.7 2450.1 2473 2498.4 2525.2 2555.7 2589.3 2626.1 2665.4
2708.1 2753.1 2801.4 2851.9 2904.5 2958.8 3015.8 3075.2 3136.2 3199.6
3265.6 3333.9 3405.8 3478.4 3553.5 3629.5 3706.3 3783.3 3858.8 3932.5
4004.8 4075.6 4144.9 4212.8 4276.9 4337.9 4397.6 4454.9 4509.1 4561.6
4611.6 4658.9 4704.4 4748.4 4790.2 4830 4870.4 4906.5 4939.8 4969.7
4996.8 5019.7 5038.8 5053.6 5065.1 5071.7 5071.1 5062 5045.6 5019.5
4982.9 4936.5 4877.1 4804.4 4718.4 4617.6 4503.9 4372.5 4225.8 4053.5
3836.3 3573.4 3262 2921.3 2568.1 2186.8 1716.2 1163.8 668.9 507.1
353.7 200.4 170.1 139.3 105.5 79.5 59.3 43.4 27.6 13.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2400.1 2401.2 2405.6 2410.9 2418.1 2427.2 2440.6 2455.4 2472.4
2492.5 2514.8 2538.3 2562.4 2588.1 2614.9 2644.5 2675 2707 2740
2774.6 2810 2846.5 2884.4 2923.8 2962.6 3002.6 3044.5 3087 3131
3174.7 3219.3 3264.7 3309.8 3354.7 3400.2 3444.8 3490 3534 3579.5
3624 3666.3 3707.4 3747.1 3784.8 3821 3857.6 3892.6 3925.3 3955.1
3984.1 4012.6 4038.4 4061.8 4081.7 4099.4 4113.1 4124.6 4131.1 4130.8
4124.4 4110.8 4089 4055.9 4010.5 3955.6 3885.6 3795.5 3655.8 3450
3176.7 2843.1 2531 2259 1928.8 1460.2 991.5 523.3 276.6 185.7
160.9 136.1 111.4 93.6 76.8 60.6 45.1 31 21.5 12.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2382.4 2366.6 2354 2343.1 2334.1 2327 2323.9 2322.7 2322.9
2325.1 2329.7 2335.7 2342.9 2350.1 2358.4 2368.4 2379.4 2391.5 2405.2
2419.9 2435.8 2451 2467.2 2485 2502.8 2521.1 2538.9 2556.9 2575.2
2594.7 2614.3 2634.9 2656.6 2677.5 2700 2723.1 2746.4 2770.7 2795.3
2821.7 2849.3 2876.5 2904.4 2933.8 2963.4 2994.8 3025.7 3058.9 3092.5
3126.8 3162.7 3199.9 3235.6 3270 3302.2 3331.9 3359.9 3385.3 3408.6
3430.5 3447.6 3458.7 3463.8 3461.7 3452.3 3430.6 3398.3 3346.7 3240.7
3072.6 2853.5 2619 2420.5 2251.5 2015.7 1555.5 1095.4 636.4 324.3
197.6 163.9 130.1 96.4 76.9 60.1 46 33.6 23.7 13.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2366.9 2336.6 2309.2 2284.5 2262.1 2242.3 2225.3 2211.4 2199.2
2189.2 2180.4 2173.6 2168.5 2163.7 2160.3 2157.8 2157.2 2156.5 2156.5
2157 2158.5 2161.9 2165.4 2169.9 2175.1 2181.6 2189.2 2197.2 2206.6
2216.7 2227.8 2239.8 2252.4 2266.2 2280.1 2294.9 2310 2326.1 2342.7
2360 2377.7 2396.5 2416.7 2437.3 2459.4 2483.1 2507.5 2532.4 2559.5
2587.3 2616.4 2646.9 2679 2713.9 2750 2787 2825.1 2864.4 2904.9
2946.4 2986.9 3028.2 3068.7 3108.4 3146.3 3180.8 3210.3 3234.6 3246.7
3249.9 3229 3173.5 3078.7 2963.9 2845.2 2754.5 2657.9 2462 2034.9
1391.8 752.8 359 233.7 190.8 158.4 125.9 93.4 60.3 40.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2354.3 2311.6 2273.4 2237.6 2206.1 2177.1 2150.5 2125.9 2104
2085.1 2067.8 2052.6 2039 2027.2 2017 2007 1998 1990.1 1983.2
1977.1 1971.3 1967 1963.7 1961.7 1961.1 1961.9 1963 1965.1 1968.5
1972.6 1977.9 1983.9 1990.4 1998 2007 2017 2028.3 2040.5 2054
2068.6 2083.5 2099.6 2116.9 2134.5 2152.7 2170.5 2188.9 2208.5 2229.6
2251.2 2274.9 2299.4 2325.5 2353.5 2383.6 2416.6 2451.1 2490.9 2533.6
2577.9 2625.9 2677 2733.7 2792.8 2855.6 2925.1 2996.1 3069.3 3148.1
3230.5 3315.9 3397.2 3470 3511 3528.1 3481.7 3365.3 3124.4 2786.3
2381.9 1833.5 1463.4 1093.1 724.5 455.6 323.6 191.5 62.8 42.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2346.9 2294.7 2246.7 2204.1 2165.7 2129.3 2095.9 2065.9 2037.5
2011.4 1989.1 1968.9 1950.6 1933.1 1916.7 1901.8 1887.9 1875.1 1864.4
1855.5 1847.7 1840.7 1835.1 1829.6 1825.5 1822.1 1819.6 1818.3 1818.4
1819.1 1821.3 1824.9 1829.9 1835.9 1843.4 1852.1 1861.7 1872.3 1883.3
1894.7 1906.5 1919.4 1932.3 1945.6 1958.8 1972.5 1987 2002.8 2019
2037.2 2056.3 2075.9 2096.7 2118.8 2143.4 2169.2 2197.9 2230.1 2266
2305.2 2348.2 2393.7 2443.2 2500.3 2565 2634.8 2717.1 2811.9 2918.8
3031.6 3116 3199 3308.4 3410.2 3489.3 3511 3450.2 3151.7 2712.8
2257 2075.7 2000.2 1558.3 1116.4 675.2 392 313.9 235.8 157.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2341.5 2285.2 2232.5 2184.9 2142.3 2102 2064.6 2030.7 1998.6
1969.9 1944.2 1920.3 1898.7 1877.6 1858.4 1840.7 1824.6 1810 1796.7
1784.5 1774.6 1765.5 1757.6 1751.1 1746.6 1743.2 1740.9 1740.1 1741
1743.3 1747.2 1751.8 1757.6 1764.2 1771.1 1777.9 1785.2 1792 1799.4
1807.3 1815.2 1822.9 1831.4 1841 1851.3 1862.2 1874 1887.1 1901.8
1918.2 1937 1957.1 1977.3 1998.9 2023.8 2050.2 2077.8 2105.6 2132.7
2163.2 2202.9 2249.4 2301.7 2361.9 2432.2 2513.6 2602 2696.4 2754.6
2804.2 2874.5 2919.5 2905.9 2813.7 2546.3 2078.8 1594.9 1531.5 1921.5
2241.4 1726.3 1211.3 698.2 388.4 279.5 170.6 62.3 42.2 22.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2341 2282.8 2228.9 2180.6 2136.6 2094.3 2055.7 2020.9 1987.7
1957.7 1930.7 1906.1 1882.5 1860.5 1840.8 1821.5 1804.8 1788.5 1774.1
1761.3 1749.9 1740.2 1732.3 1726.1 1721.5 1718.4 1716.7 1717.4 1720
1724.4 1730.1 1737.6 1746.2 1755.1 1765.5 1776.6 1787.7 1799.3 1810.9
1822.3 1833.6 1844.9 1855.9 1866.7 1876.2 1884.1 1891.2 1898.8 1906.4
1913.5 1921.8 1932.6 1946.1 1960.1 1976.4 1995.9 2017.5 2036.1 2056.6
2087.4 2129.6 2173.6 2225.1 2289.9 2362.5 2445.7 2535.3 2607.5 2654.7
2713.9 2756 2727 2577.7 2247.5 1720.2 1231.9 1142.2 1534.9 1922.9
1523.7 1124.5 726.4 373.5 262.5 151.5 43.3 29.2 15.1 1.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2345.6 2289.8 2237.9 2191.9 2148.6 2108.5 2071.9 2037.5 2006.5
1978.4 1952.9 1929.2 1907.1 1886.7 1867.9 1850.2 1834.3 1819.6 1805.9
1793.7 1783.8 1774.9 1767.6 1761.7 1758 1755.7 1754 1754.3 1756.4
1760.5 1765.2 1770.8 1777 1783.5 1790.7 1798.1 1806 1814.8 1823.5
1832.6 1841.8 1851.6 1861.9 1873.4 1885.2 1897.5 1910.8 1924.7 1939.6
1956.1 1973.9 1993.1 2013.5 2036.4 2061.3 2087.2 2115.2 2144.3 2171.9
2203 2244 2292.4 2345.3 2408.8 2480.5 2561.1 2646.9 2736.8 2789.7
2836.6 2902 2942.9 2930.4 2841.9 2588.2 2130.1 1690.2 1673.8 2055
2285.6 1732.3 1179 634.1 374.3 245 159 73.7 39.8 6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2354.2 2304.8 2258.5 2217 2179.6 2144.9 2112 2082.9 2055.6
2030.6 2009.1 1989.9 1972.2 1955.7 1939.8 1925.2 1912.4 1900.1 1890.3
1881.8 1874.5 1868.8 1863.8 1859.8 1856.7 1855.2 1854.2 1854.6 1855.9
1858.6 1862.7 1868.6 1875.2 1882.6 1891 1900.4 1911.2 1922.3 1934.6
1947.8 1961.5 1975.3 1990.1 2004.8 2019.9 2035.7 2051.4 2067.5 2083.8
2101.7 2120.3 2140.6 2161.8 2185.6 2211.4 2239.2 2270.8 2305.4 2343.5
2385.5 2432.1 2482.3 2533.9 2591.9 2659.1 2732.1 2812.1 2904 3007.2
3112.9 3192.4 3276.3 3382.2 3476.3 3537.2 3545.3 3469.7 3149.7 2666.3
2162.5 2001.1 2002.1 1505.8 1009.6 524.8 419.8 314.8 209.8 104.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2366.4 2326.9 2290.6 2257.2 2227.5 2200.9 2175.8 2154 2133.5
2115.2 2099.6 2085.6 2074.3 2064.4 2056.5 2048.3 2041 2035.1 2029.1
2024 2019.9 2017.8 2016.3 2016.3 2017.4 2019.2 2022.3 2026.4 2031.6
2037.2 2043.8 2052.2 2061.1 2070.6 2081.3 2092.1 2103.8 2116.8 2130.6
2145.4 2160.6 2177.1 2194 2212 2230.6 2250.4 2270.5 2292.4 2314
2337.1 2361.3 2387.5 2415.8 2447 2480.5 2516.5 2555 2595.4 2640.4
2686.4 2736.1 2787.1 2842 2898.6 2959.7 3022.1 3083.6 3148.5 3221
3293.2 3367.6 3435.7 3489.8 3505.6 3479.4 3367.8 3203.3 2945.1 2647
2232.9 1760.2 1287.4 816.5 479.6 343.3 207.1 74.4 50.3 26.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2381.9 2354.7 2331.1 2309.7 2291.1 2274.6 2260.7 2249.1 2238.9
2229.6 2222.6 2217.4 2213.8 2212.2 2212.2 2212.8 2214.3 2217.3 2221.1
2224.8 2229.6 2235 2241.4 2248.4 2256.3 2264.8 2273.7 2283.8 2294.4
2306.4 2319.3 2333.1 2347.2 2361.7 2377.3 2393.3 2409.4 2426.3 2444.3
2463.1 2482.6 2503.5 2525.5 2548.2 2571.6 2595.1 2620.9 2647.8 2676.2
2707.4 2739.4 2771.8 2805.4 2839.6 2874.3 2910.9 2948.1 2984.8 3018.4
3051.9 3086.1 3119.7 3152.4 3182.8 3211.1 3234.1 3254.8 3268.6 3271.4
3262.5 3225.5 3147.5 3026.3 2899.4 2774.9 2646.1 2470.8 2113.7 1542.3
971 411.1 248.7 192.1 158.6 125.1 91.8 64.2 43.6 23
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2398.5 2387.3 2378.2 2371.9 2366.9 2364.6 2364.7 2366.5 2369.4
2374.4 2381.4 2390.3 2401.2 2412.6 2424.4 2437.4 2452.1 2467.5 2484.6
2502.6 2521.4 2540.9 2560.8 2580.7 2601 2623 2644 2666.2 2688.1
2711.1 2733.4 2756.4 2779.1 2803.1 2827.5 2853.5 2879.5 2906.8 2934.5
2963.3 2992 3021.3 3052.3 3083.6 3115.4 3148 3180.9 3213.3 3246.6
3280.8 3314.7 3348.9 3379.4 3408.9 3435.3 3459.2 3480.4 3498.6 3512.1
3523.7 3530.8 3532 3526.1 3515.2 3494.5 3461.4 3413.3 3325.8 3176.3
2958.8 2704 2471.1 2266.3 2041.9 1603.3 1164.7 728.1 367.8 211.7
175.8 139.9 104.4 85.3 68.8 53.7 40.7 29.2 20.2 11.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2404 2409.7 2417.9 2428 2440.7 2455.2 2472.4 2491.7 2511.6
2535.3 2561.5 2588.6 2617.5 2648.1 2679.9 2713.7 2748.3 2784 2821.2
2859.4 2899.9 2940.6 2983.4 3027.1 3071.4 3116.3 3162.1 3209.3 3257.7
3306.2 3354.4 3402.7 3451.5 3500.2 3549.6 3598.4 3646.4 3693.7 3739.9
3785.7 3827.9 3870 3911.1 3953.1 3992.4 4027.5 4059.8 4090.5 4118.6
4144.1 4165.8 4185.5 4200.3 4211.6 4219.8 4222.5 4220.7 4214.5 4202.1
4181.7 4152.7 4115 4066.9 4005.1 3931 3839.4 3715.9 3529.2 3270.5
2944.3 2608.1 2296.5 1992.1 1611.1 1111.4 631.4 470.7 318.2 165.8
140.7 120.4 101.7 84.7 68.2 54 39.8 25.5 14.3 5.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2421.7 2445.3 2471.3 2501.3 2532.6 2567.8 2605.7 2645.7 2689.4
2736.6 2786.8 2838.3 2893.1 2951 3010.8 3073 3138.2 3205.8 3276.2
3348.7 3423.7 3502.2 3584.7 3668.7 3752 3836.1 3920.5 4003.9 4085
4163.3 4239 4310.3 4379 4444.2 4506.2 4566.1 4621.2 4674.8 4723.9
4771 4816.2 4860 4901.8 4940.6 4977 5009.1 5038.7 5063.6 5084.2
5100.5 5112.5 5119.8 5122.2 5119 5108.7 5088.7 5060.5 5024.5 4981.2
4927.9 4864.3 4789.6 4703.4 4606.5 4493.8 4365.8 4225.1 4057.2 3853.1
3598.4 3285.2 2934.3 2568.5 2206.3 1800 1306.5 793.7 597.2 408.8
220.5 183.6 156.5 126.8 97.4 72.8 56.2 39.7 23.1 9.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2437.8 2480.2 2525.2 2574.3 2626.6 2684.4 2746.4 2811.9 2883.2
2958.1 3038.1 3121.4 3211 3303.3 3402.5 3508.1 3617.9 3732 3849.2
3969 4089.9 4209.5 4325.3 4436.6 4544.4 4645.3 4741.3 4830.3 4916.1
4996.4 5070.2 5140.4 5206.6 5268.9 5327.4 5381.4 5432 5480 5524.7
5565.5 5602.8 5637 5666.5 5692.9 5716.1 5734.9 5749.3 5758.2 5761.5
5759.1 5751.4 5736.2 5714.4 5685.7 5648 5601.2 5544 5474.1 5397
5306.3 5204.8 5094.2 4969.3 4832.9 4688.8 4533.7 4365.1 4186 3988.8
3767.1 3511.5 3228 2913.3 2566.7 2201.1 1840.7 1483.4 1103.5 722.3
532.3 343.8 155.3 118.8 94.3 71.3 54.9 38.6 22.4 9.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2453.3 2511.2 2573.7 2641.6 2714.8 2793.6 2879.2 2971.6 3070.3
3173.3 3285.8 3402.9 3531.9 3666.6 3810.3 3961 4115.9 4273.2 4428
4580.3 4725.6 4861.6 4992.2 5113.6 5228.5 5336.8 5439.6 5535.5 5626.6
5709.6 5787.8 5858.6 5925.3 5984.8 6038.6 6085.9 6126.6 6162.7 6190.8
6213 6226.9 6233.4 6235.1 6230.1 6216.2 6195.2 6166.4 6130.9 6087.3
6036.9 5976.9 5907 5829.3 5743.5 5648.3 5542.6 5428 5300.9 5166.5
5021.7 4866.6 4704.6 4538 4364.4 4187.8 4010.3 3832.9 3653 3475.2
3293.6 3103.5 2910.7 2697.5 2453.5 2158.3 1802.6 1370.9 891.6 652.9
417 181.1 152.4 131 111 91.8 73.5 52.1 30.7 9.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2465.1 2536.6 2611.6 2695.2 2785.6 2883.9 2990.6 3102.3 3227.1
3356.5 3497.8 3650.4 3812.2 3986.7 4166.7 4353.7 4543.9 4734.9 4916.5
5095.1 5257 5410.5 5558.2 5692.6 5816.3 5929.7 6029.2 6117.8 6197.1
6264 6321.9 6368.6 6406.5 6436.8 6458.9 6471.5 6476.6 6474.1 6464
6447.5 6423.6 6393.3 6356 6313.1 6264 6209.7 6146.9 6078.8 6003.5
5918.2 5823.9 5717.6 5603.5 5479.5 5347 5200.2 5045.6 4882.1 4713.6
4537.3 4357.2 4172.2 3986.4 3799.7 3611.7 3425.1 3236.7 3051.6 2876.1
2712.3 2544 2355.4 2132.9 1822.9 1420.1 1004.1 653.5 503.3 353.1
202.9 163.4 136.4 113.9 91.6 68.4 52.7 37.1 21.4 9.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2473.4 2551.9 2637.3 2731 2831.6 2942.6 3062 3189.5 3329.4
3479.6 3642.2 3813.5 4001.3 4202.1 4409.3 4624.2 4844.1 5063.1 5269.7
5461.7 5640.4 5797.6 5937.7 6059.3 6166.6 6258.1 6335.2 6400.2 6455.1
6497.4 6530.2 6554.9 6570 6576.3 6573.8 6563.7 6547.3 6525.2 6498
6465.2 6426.7 6382.5 6332 6277.4 6213.7 6141.8 6062 5973.8 5872.5
5764.5 5642.7 5510.5 5366.9 5211.1 5045.7 4870.4 4687.9 4497.6 4303.1
4106.7 3897.6 3679.3 3458.2 3232.8 3012.6 2807.2 2624.7 2462.7 2293.8
2087.5 1793.7 1386 935.2 545.1 383 222.5 179.6 152.6 131.7
114 98.3 84.3 71.3 60.2 48.8 37.3 27.1 17.4 8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2406 2477.7 2557.5 2645 2742.1 2847 2962.4 3085 3219.2 3365
3520.8 3687.2 3867.6 4061.5 4270.6 4493.5 4724.9 4954.8 5181.1 5392.6
5586.4 5759.8 5912.1 6046.8 6162.9 6263.4 6348.4 6420.4 6479.7 6529
6566.9 6593.4 6611.7 6620.5 6620.5 6613.6 6598.4 6576.3 6547.3 6513.8
6474.7 6428.6 6374.3 6313.7 6245.7 6167.7 6079.8 5987.2 5886.3 5775.9
5652.4 5517.1 5371.4 5216.2 5052.7 4880 4699.8 4514.8 4322.6 4125.8
3913.6 3688.2 3448.4 3203.9 2962.1 2740.6 2549 2389 2224.3 1983.8
1628.3 1153.7 719.1 541.9 366.5 191.1 163 141.2 123.6 108.7
94.9 82.4 70.9 60.6 50.2 39.7 30.2 20.9 12.5 5.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
